For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
4 BKHL L / 4 BKHS L - 4-way ball valve
Bill of material
4 BKHS 06 L
DES
Identifier
4 BKHS 06 L
DN
Nominal diameter
6 mm
SER
Series
S
PD
For external pipe diameter
10 mm
G
Connecting thread
M 18x1,5
OL
Overlap
negative (open)
LW
Clearance
6.0 mm
OP
Operating pressure
PN 500
AF
Width across flats
12 mm
SF
Safety factor
1.5
L
Length
105 mm
A
Distance
55 mm
B
Width
70 mm
H
Height
68.0 mm
H1
Height
52 mm
H2
Height
15.5 mm
H4
Height
26.5 mm
H5
Height
- mm
H6
Height
- mm
D
Diameter
Ø 6,5 mm
S
Plate thickness
3.5 mm
RA
Diameter
12 mm
I
Thread length
9.5 mm
SW1
Width across flats
27 mm
WMAT
Material
Free cutting steel
TYPE
Type
Block
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.